HB100CW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB100CW
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | NZXXKVXNXXA51700-HB100CW |
| Net Stroke Length | 51.4375 in |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod 1 Diameter | 3.5 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |