HB100ND
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB100ND
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 2.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 4-Cap 4 |
| Cushions | Cushioned both ends |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | RF31ELXXX140000-HB100ND |
| Mounting style | Double Rod Rectangular Flange |
| Non-Rotating | No |
| Port Location | Head 4-Cap 1 |
| Product Height | 3 in |
| Product Length/Depth | 8.69 in |
| Product Type | Tie-Rod |
| Product Volume | 120.704 in³ |
| Product Width | 4.63 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.75 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Double |
| Sub-brand | None |
| Trade Name | RF Series |
| Working pressure - max | 1500 Psi |