HB100US
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB100US
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 2 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | RF12DEGX1RA08200-HB100US |
| Mounting style | Cap Rectangular flange |
| Net Stroke Length | 8.125 in |
| Non-Rotating | No |
| Port Location | Head 2-Cap 2 |
| Port Type | NPTF |
| Product Height | 2.5 in |
| Product Length/Depth | 14.435 in |
| Product Type | Tie-Rod |
| Product Volume | 149.041 in³ |
| Product Width | 4.13 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Grooved End |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | RF Series |
| Working pressure - max | 1500 Psi |