HB101NF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB101NF
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | EH09NW2L5KA038HW-0100-HB101NF |
| Non-Rotating | No |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Sub-brand | None |
| Trade Name | EH Series |
| Working pressure - max | 3000 Psi |