HB101YE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB101YE
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Industrial application | |
| Bore diameter | 6 in | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZXXLWXTXKA00000-HB101YE | |
| Non-Rotating | Yes | |
| Piston Seal Material | Viton-A | |
| Piston Seal Type | Viton wiper double-lipped | |
| Port Location | Head 1-Cap 1 | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 4 in | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Urethane | |
| Rod Seal Type 1 | Viton lip type | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |