Danfoss Hydro-Line
HB102YZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12070859
HB102YZ
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 6 in |
| Brand | Danfoss |
| Construction type | Tie Rod |
| Cushions | Cushioned head end |
| Model Code | N5C-6.00X41.00-H-2.50-M- S-H-N-1-1-HB102YZ |
| Mounting style | Cap Clevis |
| Net Stroke Length | 41 in |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | SAE/UN O-ring |
| Product Height | 6.5 in |
| Product Length/Depth | 49.8 in |
| Product Type | Tie-Rod |
| Product Volume | 2104.05 in³ |
| Product Width | 6.5 in |
| Rod 1 Diameter | 2.5 in |
| Rod End Style 1 | Plain |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |