HB1030E
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12044661
HB1030E
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 2.5 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | RE25EL2N1KA04800-HB1030E |
| Mounting style | Double Rod, Side Lug |
| Net Stroke Length | 7 in |
| Non-Rotating | Yes |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 3 in |
| Product Length/Depth | 12.6 in |
| Product Type | Tie-Rod |
| Product Volume | 113.4 in³ |
| Product Width | 3 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod End Style 1 | Short Female UN thread |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Sub-brand | None |
| Tandem | No |
| Trade Name | RE Series |
| Working pressure - max | 100 Psi |