HB1032V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB1032V
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 2 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 3-Cap 3 |
| Cushions | Cushioned both ends |
| Model Code | NZXXDH2N5KW02APR-HB1032V |
| Net Stroke Length | 2.6 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NFPA Standard SAE/UN |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |