HB1033J
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12045183
HB1033J
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 1.5 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | RF01CEXN3WA01000-HB1033J |
| Mounting style | Side Lug |
| Net Stroke Length | 1 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 3-Cap 3 |
| Port Type | SAE/UN O-ring |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | RF Series |
| Working pressure - max | 100 Psi |