HB10355
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042021
HB10355
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | NZ10KM9N5KA10000-HB10355 | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NPTF | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Urethane Ultra Seal | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |