HB1037R
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB1037R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | NZ02LW5R5KA30000-HB1037R | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NPTF | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Urethane Ultra Seal | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |