HB103DE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042004
HB103DE
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic medium duty application |
| Bore diameter | 3.25 in |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | RF35GE2XXKA100RS |
| Mounting style | Double Rod, Head Trunnion |
| Net Stroke Length | 10 in |
| Port Location | Head 1-Cap 1 |
| Product Type | Tie-Rod |
| Rod 1 Diameter | 1 in |
| Rod End Style 1 | Short Female UN thread |
| Sub-brand | None |
| Trade Name | RF Series |
| Working pressure - max | 100 Psi |