HB103F2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103F2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic Medium Duty application | |
| Chrome Plated Bore | No | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability | |
| Model Code | RE07NLXN1KA59E00-HB103F2 | |
| Non-Rotating | Yes | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None | |
| Trade Name | RE Series | |
| Working pressure - max | 100 Psi |