Danfoss Hydro-Line
HB103KH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042074
HB103KH
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 14 in |
| Brand | Danfoss |
| Chrome Plated Bore | No |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushions | Cushioned both ends |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | LR5G-14.00X22.00-B-4.50-4-N-V-V-1-1-HB103KH |
| Mounting style | Head rectangular |
| Net Stroke Length | 22 in |
| Non-Rotating | Yes |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod 1 Diameter | 4.5 in |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Sub-brand | Hydro-Line |
| Tandem | No |
| Trade Name | R5 Series |
| Working pressure - max | 100 Psi |