HB103KL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103KL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 3.25 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Cap 2 | |
| Cushions | Cushioned cap end | |
| Model Code | NZ07GM5XMKC08033-HB103KL | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 8 in | |
| Non-Rotating | No | |
| Port Location | Head 1-Cap 1 | |
| Port Type | Standard Manifold | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 2 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |