HB103KM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103KM
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 10 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | RE15RL5N1KA28000-HB103KM |
| Mounting style | Intermediate Trunnion |
| Net Stroke Length | 28 in |
| Non-Rotating | Yes |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 10.5 in |
| Product Length/Depth | 36.2 in |
| Product Type | Tie-Rod |
| Product Volume | 3991.05 in³ |
| Product Width | 10.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.75 in |
| Rod End Style 1 | Small Male UN thread |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Sub-brand | None |
| Tandem | No |
| Trade Name | RE Series |
| Working pressure - max | 100 Psi |