HB103M2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103M2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2.5 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 4-Cap 4 | |
| Cushions | Cushioned both ends | |
| Model Code | NZT9EHXT5R437004-HB103M2 | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 37 in | |
| Non-Rotating | No | |
| Piston Seal Material | Viton-A | |
| Piston Seal Type | Viton wiper double-lipped | |
| Port Location | Head 2-Cap 2 | |
| Port Type | NFPA Standard SAE/UN | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.38 in | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Type 1 | Viton lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |