HB103M6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12058936
HB103M6
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 4 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Model Code | NZXXHLXXXKA090XX-HB103M6 |
| Net Stroke Length | 9 in |
| Non-Rotating | No |
| Port Location | Head 1-Cap 1 |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.75 in |
| Rod Material | Non Case Hardened |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |