HB103MP
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103MP
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic Medium Duty application | |
| Bore diameter | 7 in | |
| Chrome Plated Bore | No | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability | |
| Model Code | RE10MH5XXKA21000-HB103MP | |
| Mounting style | Cap Clevis | |
| Net Stroke Length | 21 in | |
| Non-Rotating | Yes | |
| Port Location | Head 1-Cap 1 | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.375 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | RE Series | |
| Working pressure - max | 100 Psi |