HB103NS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103NS
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | EH01GH5N5KH6205A-01000-HB103NS | |
| Non-Rotating | No | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None | |
| Trade Name | EH Series | |
| Working pressure - max | 3000 Psi |