HB103PS
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103PS
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2.5 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 2-Cap 2 | |
| Cushions | Cushioned both ends | |
| Model Code | NZ07EH2N1KR77000-HB103PS | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 77 in | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NPTF | |
| Product Height | 3 in | |
| Product Length/Depth | 82.07 in | |
| Product Type | Tie-Rod | |
| Product Volume | 1139.952 in³ | |
| Product Width | 4.63 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.375 in | |
| Rod End Style 1 | Short Female UN thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Carboxylated lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |