HB103S0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103S0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic Medium Duty application | |
| Bore diameter | 1.5 in | |
| Chrome Plated Bore | No | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushion Location | Head 4-Cap 4 | |
| Cushions | Cushioned both ends | |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability | |
| Model Code | RE01CC5P1R400000-HB103S0 | |
| Mounting style | Side Lug | |
| Non-Rotating | Yes | |
| Port Location | Head 2-Cap 2 | |
| Port Type | NPTF | |
| Product Height | 2 in | |
| Product Length/Depth | 4.8 in | |
| Product Type | Tie-Rod | |
| Product Volume | 33.6 in³ | |
| Product Width | 3.5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | .625 in | |
| Rod End Style 1 | Small Male UN thread | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | RE Series | |
| Working pressure - max | 100 Psi |