HB103SP
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103SP
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 3.25 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushions | Cushioned both ends |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | HR5J-3.25X33.00-B-1.38-10-X-N-N-X-1-HB103SP |
| Mounting style | Head Square flange |
| Net Stroke Length | 33 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Product Height | 5.5 in |
| Product Length/Depth | 39 in |
| Product Type | Tie-Rod |
| Product Volume | 1179.75 in³ |
| Product Width | 5.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.38 in |
| Rod End Style 1 | Extended Small Male Metric thread |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | RF Series |
| Working pressure - max | 100 Psi |