HB103SS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103SS
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 4 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | RE10HEXG1RA120PK-HB103SS |
| Mounting style | Cap Clevis |
| Net Stroke Length | 12 in |
| Non-Rotating | Yes |
| Port Location | Head 2-Cap 2 |
| Port Type | NPTF |
| Product Height | 4.5 in |
| Product Length/Depth | 18.8 in |
| Product Type | Tie-Rod |
| Product Volume | 380.7 in³ |
| Product Width | 4.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Sub-brand | None |
| Tandem | No |
| Trade Name | RE Series |
| Working pressure - max | 100 Psi |