HB103TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 1.5 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 2-Cap 2 | |
| Cushions | Cushioned both ends | |
| Model Code | NZ01CE5N5KR640S2-HB103TK | |
| Mounting style | Side Lug | |
| Net Stroke Length | 64 in | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NFPA Standard SAE/UN | |
| Product Height | 2 in | |
| Product Length/Depth | 68.88 in | |
| Product Type | Tie-Rod | |
| Product Volume | 482.16 in³ | |
| Product Width | 3.5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1 in | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Carboxylated lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |