Danfoss Hydro-Line
HB103TR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12058674
HB103TR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Bore diameter | 1.5 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times | |
| Model Code | HR5AD-1.50X8.50-N-1.00-2-S-H-B-2-2-HB103TR | |
| Mounting style | Side Lug | |
| Net Stroke Length | 8.5 in | |
| Non-Rotating | No | |
| Product Height | 2 in | |
| Product Length/Depth | 13.3 in | |
| Product Type | Tie-Rod | |
| Product Volume | 93.1 in³ | |
| Product Width | 3.5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1 in | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | HR5 Series | |
| Working pressure - max | 100 Psi |