HB103WY
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12066921
HB103WY
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 2 in |
| Chrome Plated Bore | No |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushions | Cushioned both ends |
| Model Code | R5C-2.00X7.00-B-0.63-2-N-N-N-2-2-HB103WY |
| Mounting style | Cap Clevis |
| Net Stroke Length | 7 in |
| Non-Rotating | Yes |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 2-Cap 2 |
| Port Type | NPTF |
| Product Height | 2.5 in |
| Product Length/Depth | 12.3 in |
| Product Volume | 76.875 in³ |
| Product Width | 2.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | .63 in |
| Rod End Style 1 | Intermediate Male UN thread |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Tandem | No |
| Working pressure - max | 100 Psi |