HB103Y6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103Y6
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 1.5 in |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | RF11CE5T3KA17000-HB103Y6 |
| Mounting style | Spherical Bushing |
| Net Stroke Length | 2.5 in |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton wiper double-lipped |
| Port Location | Head 1-Cap 1 |
| Port Type | SAE/UN O-ring |
| Product Height | 2 in |
| Product Length/Depth | 7.4 in |
| Product Type | Tie-Rod |
| Product Volume | 29.6 in³ |
| Product Width | 2 in |
| Rod 1 Diameter | 1.375 in |
| Rod End Style 1 | Small Male UN thread |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Sub-brand | None |
| Trade Name | RF Series |
| Working pressure - max | 100 Psi |