Danfoss Hydro-Line
HB103Y7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12057940
HB103Y7
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 1 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | HR5A-1.00X1.00-N-0.63-2-S-N-N-1-5-HB103Y7 |
| Mounting style | Side Lug |
| Net Stroke Length | 1 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 5 |
| Port Type | SAE/UN O-ring |
| Product Height | 1.5 in |
| Product Length/Depth | 5.6 in |
| Product Type | Tie-Rod |
| Product Volume | 22.68 in³ |
| Product Width | 2.7 in |
| Reciprocating | Yes |
| Rod 1 Diameter | .63 in |
| Rod End Style 1 | Intermediate Male UN thread |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | HR5 Series |
| Working pressure - max | 100 Psi |