Danfoss Hydro-Line
HB1041H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB1041H
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 3.25 in |
| Brand | Danfoss |
| Construction type | Tie Rod |
| Cushions | Cushioned cap end |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | HR5C-3.25X16.50-C-1.38-2 -N-V-V-1-1-HB1041H |
| Mounting style | Cap Clevis |
| Net Stroke Length | 16.5 in |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 3.75 in |
| Product Length/Depth | 23.3 in |
| Product Type | Tie-Rod |
| Product Volume | 327.656 in³ |
| Product Width | 3.75 in |
| Rod 1 Diameter | 1.38 in |
| Rod End Style 1 | Intermediate Male UN thread |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Sub-brand | Hydro-Line |
| Trade Name | HR5 Series |
| Working pressure - max | 100 Psi |