Danfoss Hydro-Line
HB10453
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12070700
HB10453
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 4 in | |
| Brand | Danfoss | |
| Construction type | Tie Rod | |
| Cushions | Non-cushioned | |
| Model Code | N5C-4.00X31.00-N-2.50-4M -T-H-N-1-1-HB10453 | |
| Mounting style | Cap Clevis | |
| Net Stroke Length | 31 in | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NFPA Standard SAE/UN | |
| Product Height | 4.5 in | |
| Product Length/Depth | 37.8 in | |
| Product Type | Tie-Rod | |
| Product Volume | 765.45 in³ | |
| Product Width | 4.5 in | |
| Rod 1 Diameter | 2.5 in | |
| Rod End Style 1 | Short Female Metric thread | |
| Rod Seal Material 1 | Urethane | |
| Rod Seal Type 1 | Urethane Ultra Seal | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | N5 Series | |
| Working pressure - max | 3000 Psi |