Weatherhead by Danfoss
HC-574X
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HC-574X
Product specifications
Characteristic | Value |
|---|---|
| Adjustable shelves | Yes |
| Assembly required | No |
| Brand | Weatherhead by Danfoss |
| Color | Blue |
| Drawer material | Plastic |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Item type | Hose Rack |
| Machine mountable | No |
| Material | Steel |
| Packaged Height | 12.007 in |
| Packaged Length | 27.52 in |
| Packaged Volume | 3304.326 in³ |
| Packaged Weight | 6 lb |
| Packaged Width | 10 in |
| Product Height | 32 in |
| Product Length/Depth | 32 in |
| Product Type | Assortments |
| Product Volume | 10496 in³ |
| Product Weight | 6 lb |
| Product Width | 10.25 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 725975013625 |
| Wheels | No |