CONNECTOR
HC0049A
ToolsHC0049A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Connector |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 1.220 |
| Product length mm | 30.988 |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Sub brand | Dowmax |