BALL_GUIDE
HC0072B
ToolsHC0072B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Ball guide |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 1.610 |
| Product length mm | 40.894 |
| Product width in | 3.150 |
| Product width mm | 80.010 |