Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | RETAINER | Retainer |
| Product height in | | 5.820 |
| Product height mm | | 147.828 |
| Product length in | | 0.350 |
| Product length mm | | 8.890 |
| Product width in | | 5.820 |
| Product width mm | | 147.828 |