Danfoss Hydrokraft
HC226062032117
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HC226062032117
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Stops | None | |
| Application | Primary Metals Power units, Marine Cranes, Thrusters, Large presses and forges, Recycling shear | |
| Brand | Danfoss | |
| Configuration | Single | |
| Control options | None | |
| Control Type | None | |
| Customer Adjustment Specification | No | |
| Design code | 10 | |
| Displacement | 130 cm³/rev | |
| Drive Shaft Seal Configurations | Single | |
| Feature | Reduces noise levelsFast response timesModular design | |
| Housing material | Cast Iron | |
| Main Drive Shaft End | KEYED SHAFT ISO | |
| Main Port Orientation | A and B ports radial | |
| Main Ports | A & B PORTS SAE, METRIC THREAD | |
| Model Code | PVXS130M04R0001R01SV0ALR000A20XXX00000000000010 | |
| Mounting Flange | ISO 3019/2-160A2HW | |
| Paint | Blue | |
| Product Height | 14.01 in | |
| Product Length/Depth | 23.89 in | |
| Product Type | Open Circuit Pumps | |
| Product Volume | 5030.524 in³ | |
| Product Weight | 275 lb | |
| Product Width | 15.03 in | |
| Seal material | Viton | |
| Shaft rotation | Right | |
| Special features | No | |
| Sub-brand | Hydrokraft | |
| Thru-Drive Options | None | |
| Trade Name | X Series | |
| Type | X | |
| Yoke Position Indicator | None |