Danfoss Hydrokraft
HC806172055513
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HC806172055513
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Stops | None | |
| Application | Primary Metals Power units, Test stands, Mixer drives | |
| Brand | Danfoss | |
| Configuration | Single | |
| Control options | None | |
| Control Type | Power control | |
| Design code | 14 | |
| Displacement | 360 cm³/rev | |
| Drive Shaft Seal Configurations | Single | |
| Feature | Reduces noise levelsFast response timesModular design | |
| Housing material | Cast Iron | |
| Main Drive Shaft End | KEYED SHAFT ISO | |
| Main Port Orientation | A and B ports radial | |
| Main Ports | A & B PORTS SAE, METRIC THREAD | |
| Model Code | PVWS-360M07R0001R01SVVALR000A3007500000031548414 | |
| Mounting Flange | ISO 3019/2-200B4HW | |
| Paint | Blue Primer | |
| Product Height | 18.11 in | |
| Product Length/Depth | 22.24 in | |
| Product Type | Open Circuit Pumps | |
| Product Volume | 6867.167 in³ | |
| Product Weight | 485 lb | |
| Product Width | 17.05 in | |
| Seal material | Viton | |
| Shaft rotation | Right | |
| Sub-brand | Hydrokraft | |
| Thru-Drive Options | None | |
| Trade Name | X Series | |
| Type | W | |
| Yoke Position Indicator | Visual Indicator |