Danfoss Hydrokraft
HC806174050007
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HC806174050007
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Stops | Maximum B or Minimum A | |
| Application | Other: Pulp & paper, Chemical pump drives, Primary metals, Marine Winches, Mixers | |
| Brand | Danfoss | |
| Configuration | Single | |
| Control options | None | |
| Control Type | Proportional Valve | |
| Customer Adjustment Specification | Yes | |
| Design code | 14 | |
| Displacement | 360 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Flexible and adaptable, to suit a variety of applicationsOversized shaft bearings for longevity and through-drive capabilityResistant to dirt and debris | |
| Main Drive Shaft End | SPLINED SHAFT ISO | |
| Main Port Orientation | A and B ports radial | |
| Main Ports | A & B PORTS SAE, METRIC THREAD | |
| Model Code | MVWS-360M07B5K1R02SVVASPA00A00000019628314 | |
| Mounting Flange | ISO 200 4 HOLE FLANGE 250,360CC | |
| Paint | Blue | |
| Product Height | 18.68 in | |
| Product Length/Depth | 23.97 in | |
| Product Type | Variable Axial Piston Motor | |
| Product Volume | 8373.105 in³ | |
| Product Weight | 485 lb | |
| Product Width | 18.7 in | |
| Seal material | FKM | |
| Series Type | W | |
| Shaft rotation | Bi-Directional | |
| Special features | Yes | |
| Style | Axial | |
| Sub-brand | Hydrokraft | |
| Thru-Drive Options | TACHO - THROUGH DRIVE | |
| Trade Name | W Series | |
| Yoke Position Indicator | Optical Position Indicator |