Danfoss Hydrokraft
HC806176001727
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HC806176001727
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Stops | None | |
| Application | Primary Metals Power units, Test stands, Mixer drives | |
| Brand | Danfoss | |
| Configuration | Single | |
| Control Type | Pressure Signal | |
| Customer Adjustment Specification | No | |
| Design code | 30 | |
| Displacement | 250 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Compact sizeTandem mountingOversized shaft and shaft bearings | |
| Housing material | Cast Iron | |
| Main Drive Shaft End | KEYED SHAFT ISO | |
| Main Port Orientation | Radial | |
| Main Port(s) | A & B PORTS SAE, METRIC THREAD | |
| Model Code | TVWS-250M07R000TP1R01SVVA30DPJ00A1000000000000000000030 | |
| Mounting Flange | ISO 3019/2-200B4HW | |
| Paint | Blue | |
| Product Height | 19.44 in | |
| Product Length/Depth | 27.1 in | |
| Product Type | Transmission Pumps | |
| Product Volume | 10078.143 in³ | |
| Product Weight | 518 lb | |
| Product Width | 19.13 in | |
| Seal material | Viton | |
| Series Type | W | |
| Shaft rotation | Right | |
| Sub-brand | Hydrokraft | |
| Thru-Drive Options | THROUGH DRIVE CHARGE & PILOT PUMP | |
| Trade Name | W Series | |
| Transmission Block Configuration | With Transmission Circuit without Filter | |
| Yoke Position Indicator | Optical Position Indicator | |
| Zero Position Valve | No |