Danfoss Hydrokraft
HC806186002706
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HC806186002706
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Stops | None | |
| Application | Marine, Tunnel Boring Machine Etc. | |
| Brand | Danfoss | |
| Configuration | Single | |
| Control options | None | |
| Control Type | Pressure Signal Proportional | |
| Customer Adjustment Specification | No | |
| Design code | First | |
| Displacement | 500 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Compact sizeTandem mountingOversized shaft and shaft bearings | |
| Housing material | Cast Iron | |
| Main Drive Shaft End | KEYED SHAFT ISO | |
| Main Port Orientation | Radial | |
| Main Port(s) | A & B PORTS SAE, METRIC THREAD | |
| Model Code | TVWS-500M08R000001R01SVV000DPX00C0000000000000000053311 | |
| Mounting Flange | ISO 250 4 HOLE FLANGE 500,750CC | |
| Paint | Blue | |
| Product Height | 22.28 in | |
| Product Length/Depth | 32.93 in | |
| Product Type | Transmission Pumps | |
| Product Volume | 15106.479 in³ | |
| Product Weight | 926 lb | |
| Product Width | 20.59 in | |
| Seal material | Viton | |
| Series Type | W | |
| Shaft rotation | Right | |
| Special features | Yes | |
| Sub-brand | Hydrokraft | |
| Thru-Drive Options | None | |
| Trade Name | W Series | |
| Transmission Block Configuration | No Transmission Circuit | |
| Yoke Position Indicator | Position Sensor & Visual Position Indicator | |
| Zero Position Valve | Yes |