Danfoss Hydrokraft
HC806186050204
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HC806186050204
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Stops | None | |
| Application | Marine, Tunnel Boring Machine Etc. | |
| Brand | Danfoss | |
| Configuration | Single | |
| Control options | None | |
| Control Type | Pressure Signal | |
| Customer Adjustment Specification | No | |
| Design code | 14 | |
| Displacement | 750 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Compact sizeTandem mountingOversized shaft and shaft bearings | |
| Housing material | Cast Iron | |
| Main Drive Shaft End | SPLINED SHAFT ISO | |
| Main Port Orientation | Radial | |
| Main Port(s) | A & B PORTS SAE, METRIC THREAD | |
| Model Code | TVWS-750M08L0000C1R02SKSA00DPX00C0000000000000000062215 | |
| Mounting Flange | ISO 250 4 HOLE FLANGE 500,750CC | |
| Paint | Blue | |
| Product Height | 22.32 in | |
| Product Length/Depth | 31.35 in | |
| Product Type | Transmission Pumps | |
| Product Volume | 12728.125 in³ | |
| Product Weight | 1014.13 lb | |
| Product Width | 18.19 in | |
| Seal material | FKM plus HP Bearing Lubrication | |
| Series Type | W | |
| Shaft rotation | Left | |
| Special features | None | |
| Sub-brand | Hydrokraft | |
| Thru-Drive Options | THROUGH DRIVE SAE C | |
| Trade Name | W Series | |
| Transmission Block Configuration | No Transmission Circuit | |
| Yoke Position Indicator | Position Sensor | |
| Zero Position Valve | No |