Danfoss Hydrokraft
HC816185000150
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HC816185000150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Stops | None | |
| Application | Primary Metals Power units, Marine Cranes, Thrusters, Large presses and forges, Recycling shear | |
| Brand | Danfoss | |
| Configuration | Single | |
| Control options | None | |
| Control Type | None | |
| Customer Adjustment Specification | No | |
| Design code | 15 | |
| Displacement | 500 cm³/rev | |
| Drive Shaft Seal Configurations | Single | |
| Feature | Reduces noise levelsFast response timesModular design | |
| Main Drive Shaft End | KEYED SHAFT ISO | |
| Main Port Orientation | A and B ports axial | |
| Main Ports | A & B PORTS SAE, METRIC THREAD | |
| Model Code | PVWC-500DP500DP0000000000HC816185000150 | |
| Mounting Flange | SAE-D Splined Shaft and SAE-D Front flange | |
| Paint | None | |
| Product Height | 18.11 in | |
| Product Length/Depth | 21.81 in | |
| Product Type | Open Circuit Pumps | |
| Product Volume | 6513.205 in³ | |
| Product Weight | 1058 lb | |
| Product Width | 16.49 in | |
| Seal material | FKM | |
| Shaft rotation | Right | |
| Special features | No | |
| Sub-brand | Hydrokraft | |
| Thru-Drive Options | None | |
| Trade Name | W Series | |
| Type | W | |
| Yoke Position Indicator | None |