COUPLING,H5000,O,1/4,ALU
HD0511241
Catalog item:
HD0511241
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
HD0511241
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureAutomobileConstructionElectronicsFood and beverageHydraulicsLaboratoriesPetrochemicalRailwaysSteel industry |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | HD0511241 |
| Fluid compatibility | Hydraulic fluid |
| Item type | Component |
| Latch type | Push/pull |
| Product material | Aluminum |
| Sub brand | Gromelle |
| Valve type | 2 way |