Product specifications
Characteristic | Value |
|---|---|
| Application | High peak hydraulic systems |
| Brand | Winner by Danfoss |
| Certifications | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 2SC |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 06 |
| Fitting end size 2 | Size 06 |
| Fitting Hex | METRIC WITH NO NIPPLE HX |
| Fitting Material | Zinc Plated Steel |
| Fitting Series | Winner 2 piece crimp |
| Fittings end type 1 | FEMALE 37 DEGREE SWIVEL(CRIMP) |
| Fittings end type 2 | FEMALE 37 DEGREE SWIVEL(CRIMP) |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | EC215 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | 26711-06-06Z |
| Legacy fitting part number 2 | 26711-06-06Z |
| Overall length IN | 75.6 |
| Overall length MM | 1920 |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |