HG-650-56R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HG-650-56R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | BEARING | |
| Product Height | 10.813 in | |
| Product Length/Depth | 10.813 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 1264.266 in³ | |
| Product Width | 10.813 in | |
| Sub-brand | None | |
| Trade Name | None |