Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | HG4104-7 | |
| Construction Style | CRIMP | Crimp |
| Inside diameter IN | 0.698 | |
| Inside diameter MM | 17.729 | |
| Product material | CARBON STEEL | Carbon steel |
