COUPLING,H5000,M,1",B,-16BSP,EPDM
HL05052E0
Catalog item:
HL05052E0
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
HL05052E0
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | HL05052E0 |
| End size 1 | -16 |
| End type 1 | Female BSPP port washer seal. |
| Product material | Brass |
| Sub brand | Gromelle |
| Thread size 1 | G 1 |