Danfoss
HP10-Y
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HP10-Y
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Abrasion protection for hydraulic hose, battery cables, wiring harness, brake systems, fuel lines, air lines, radiator hose, and oil lines. | |
| Battery included | No | |
| Brand | Danfoss | |
| Button quantity | 0 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Item type | Hose Protector | |
| Packaged Height | 2.008 in | |
| Packaged Length | 2.008 in | |
| Packaged Volume | 40.321 in³ | |
| Packaged Weight | .375 lb | |
| Packaged Width | 10 in | |
| Product color/finish | Yellow | |
| Product Height | 4.25 in | |
| Product Length/Depth | 10 in | |
| Product material | Hytrel | |
| Product Type | Hose and Tubing Protectors | |
| Product Volume | 6.8 in³ | |
| Product Width | .16 in | |
| Sub-brand | None | |
| Trade Name | None | |
| Working temperature - max | 430 °F | |
| Working temperature - min | -40 °F |