S8-RCB-HEAD/TOP-VALVE-product-details

S8-RCB-HEAD/TOP-VALVE

HS-000497


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
CertificationsABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCGABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG
CompliancesEN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE SEN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S
Fitting angle shape 1SStraight
Fitting angle shape 2C90° Elbow long drop
Fitting drop dimension 2 IN2.2
Fitting drop dimension 2 MM55.0
Fitting end size 206Size 06
Fittings end type 2FJJIC Female 37°
HA Certificate of complianceNONENone
HA Length UOMMMetric mm
HA PackagingXStandard Packaging
Hose seriesGH781 SERIESGH781 Series
Hose size06Size 06
Legacy fitting part number 11AA6FJ61AA6FJ6
Legacy fitting part number 21AA6FJC61AA6FJC6
Overall length IN56.7
Overall length MM1440
Thread size 19/16-18 UNF9/16-18 UNF
Thread size 29/16-18 UNF9/16-18 UNF