Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Compliances | SAE 100R8 | SAE 100R8 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | 3800 SERIES | 3800 Series |
| Hose size | 03 | Size 03 |
| Legacy fitting part number 1 | 90303-045400-0 | |
| Legacy fitting part number 2 | 90303-045400-0 | |
| Overall length IN | 18.1 | |
| Overall length MM | 460 | |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF | 7/16-20 UNF |